下载文档 () / 20
动力,因我们而不同*

EBMCBL240SP

Eaton 9PX battery extension cable used with 9PXEBM240SP

常用规格

Product Name
Eaton 9PX battery extension cable
Catalog Number
EBMCBL240SP
UPC
743172040404
Product Length/Depth
26.6 in
Product Height
5.1 in
Product Width
17.3 in
Product Weight
132 lb
Compliances
CE Marked
Certifications
cULus Listed
NOM

产品规格

Color
Black/silver
Used with
9PXEBM240SP
Input cord length
6 ft

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。