下载文档 () / 20
动力,因我们而不同*

EBMX1B-W030

Eaton Crouse-Hinds series clamped EBMXB circuit breaker, Copper-free aluminum, Size 1 enclosure, 30A, Eaton breaker, Three-pole, 600 Vac

常用规格

Product Name
Eaton Crouse-Hinds series clamped EBMXB circuit breaker
Catalog Number
EBMX1B-W030
UPC
662276604179
Product Length/Depth
22.11 in
Product Height
12.86 in
Product Width
15.98 in
Product Weight
80 lb

产品规格

Voltage rating
600 Vac
Area classification
Hazardous/Classified Locations
Enclosure cover construction
Clamped
Enclosure size
Size 1
Manufacturer
Eaton
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3R
4X
7
9
Enclosure
With circuit breaker
Interrupt rating
30 AIC
Enclosure material
Copper-free aluminum
Number of poles
Three-pole

导出产品规格