| Product Name |
Eaton Crouse-Hinds series clamped EBMXD disconnect switch
|
| Catalog Number |
EBMX1D-F060
|
| UPC |
662276605985
|
| Product Length/Depth |
22.11 in
|
| Product Height |
12.86 in
|
| Product Width |
15.98 in
|
| Product Weight |
80 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Zone 1 Class I, Division 2 Class I, Zone 2 Class II, Division 1 Class III |
| NEMA Rating |
3R
4X 7 9 |
| Amperage Rating |
60A
|
| Enclosure size |
Size 1
|
| Enclosure type |
With switch
|
| Fusing |
Fused
|
| Material |
Copper-free aluminum
|