下载文档 () / 20
动力,因我们而不同*

EBMX2B-W125

Eaton Crouse-Hinds series clamped EBMXB circuit breaker, Copper-free aluminum, Size 2 enclosure, 125A, Eaton breaker, Three-pole, 600 Vac

常用规格

Product Name
Eaton Crouse-Hinds series clamped EBMXB circuit breaker
Catalog Number
EBMX2B-W125
UPC
662276605879
Product Length/Depth
32.4 in
Product Height
13.56 in
Product Width
16.28 in
Product Weight
126 lb

产品规格

Voltage rating
600 Vac
Area classification
Hazardous/Classified Locations
Enclosure cover construction
Clamped
Enclosure size
Size 2
Manufacturer
Eaton
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3R
4X
7
9
Enclosure
With circuit breaker
Interrupt rating
125 AIC
Enclosure material
Copper-free aluminum
Number of poles
Three-pole

导出产品规格