下载文档 () / 20
动力,因我们而不同*

EBMX3B-W300

Eaton Crouse-Hinds series clamped EBMXB circuit breaker, Copper-free aluminum, Size 3 enclosure, 300A, Eaton breaker, Three-pole, 600 Vac

常用规格

Product Name
Eaton Crouse-Hinds series clamped EBMXB circuit breaker
Catalog Number
EBMX3B-W300
UPC
662276605930
Product Length/Depth
42.28 in
Product Height
13.85 in
Product Width
17.93 in
Product Weight
211 lb

产品规格

Voltage rating
600 Vac
Area classification
Hazardous/Classified Locations
Enclosure cover construction
Clamped
Enclosure size
Size 3
Manufacturer
Eaton
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3R
4X
7
9
Enclosure
With circuit breaker
Interrupt rating
300 AIC
Enclosure material
Copper-free aluminum
Number of poles
Three-pole

导出产品规格