| Product Name |
Eaton 9PX battery pack
|
| Catalog Number |
EBP-1612
|
| UPC |
743172089748
|
| Product Length/Depth |
10 in
|
| Product Height |
4 in
|
| Product Width |
14 in
|
| Product Weight |
17.4 lb
|
| Compliances |
TAA Compliant
FCC Compliant |
| Certifications |
IEC Rated
cULus Listed |
| Used with |
9PX1000GRT
5PX1000RTG2 5PXEBM48RTG2 |
| Type |
Battery pack
|
| Operating temperature - max |
40 °C
|
| Operating temperature - min |
0 °C
|
| Battery type |
VRLA
|