| Product Name |
Eaton Easy Battery+ Distributed services battery pack replacement
|
| Catalog Number |
EBP-1613I
|
| Product Length/Depth |
310 mm
|
| Product Height |
77 mm
|
| Product Width |
210 mm
|
| Product Weight |
11.56 kg
|
| Certifications |
CE
|
| Type |
Battery Pack
|
| Type of accessory/spare part |
Battery/accumulator
|
| Nominal current |
9 A
|
| Phase |
Single-phase
|
| Voltage rating |
48 V
|
| Current/amperage rating |
48 VA
|
| Battery quantity |
4
|
| Capacity |
9 Ah
|
| Battery rating |
12 V / 9 Ah
|
| Battery type |
VRLA
|
| Accessory/spare part type |
Spare part
|