Eaton Crouse-Hinds series EBY portable cord connector
EBY2682

EBY2682

Eaton Crouse-Hinds series EBY portable cord connector, Non-armoured and tray cable, Aluminum, Outer sheath min/max: 0.375-0.500", Explosionproof, 3/4" NPT
EBY2682 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series EBY portable cord connector
Catalog Number
EBY2682
UPC
782274249605
Product Length/Depth
6.25 in
Product Height
2.06 in
Product Width
2.06 in
Product Weight
1.25 lb

产品规格

Cable type
Tray cable
Non-armoured
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Material
Aluminum
Gland type
Portable cord connector
Outer sheath (min/max)
0.375-0.500"
Protection type
Explosion-proof
Thread Size
3/4"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.