知识搜索
下载文档 () / 20
动力,因我们而不同*

ECD1 N4D

Eaton Crouse-Hinds series ECD Type 4X drain, Stainless steel, 1/2"

常用规格

Product Name
Eaton Crouse-Hinds series ECD Type 4X drain
Catalog Number
ECD1 N4D
UPC
662276055773
Product Length/Depth
1.01 in
Product Height
2.52 in
Product Width
0.88 in
Product Weight
0.33 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4X

Product specifications

Material
Stainless steel
Trade size
1/2"

导出产品规格