知识搜索
下载文档 () / 20
动力,因我们而不同*

ECD38 N4B

Eaton Crouse-Hinds series ECD Type 4X breather, Stainless steel, 3/8"

常用规格

Product Name
Eaton Crouse-Hinds series ECD Type 4X breather
Catalog Number
ECD38 N4B
UPC
662276057418
Product Length/Depth
1.01 in
Product Height
2.96 in
Product Width
0.88 in
Product Weight
0.34 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4X

Product specifications

Material
Stainless steel
Trade size
3/8"

导出产品规格