Eaton Crouse-Hinds series ECGJH coupling
ECGJH1015

ECGJH1015

Eaton Crouse-Hinds series ECGJH coupling, 15" flexible length, Male connections both ends, Stainless steel, 4" trade size
ECGJH1015 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ECGJH coupling
Catalog Number
ECGJH1015
UPC
782274275215
Product Length/Depth
24.25 in
Product Height
4.94 in
Product Width
4.94 in
Product Weight
1 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
Material
Stainless steel
Flexible length
15"
Gender
Male connections both ends
Trade size
4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.