Eaton Crouse-Hinds series ECGJH coupling
ECGJH1144

ECGJH1144

Eaton Crouse-Hinds series ECGJH coupling, 144" flexible length, Male connections both ends, Forged brass, 1/2" trade size
ECGJH1144 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ECGJH coupling
Catalog Number
ECGJH1144
UPC
782274685786
Product Length/Depth
147.75 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
11.2 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class III
Class I, Division 1
Material
Forged brass
Flexible length
144"
Gender
Male connections both ends
Trade size
1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.