Eaton Crouse-Hinds series ECGJH coupling
ECGJH118

ECGJH118

Eaton Crouse-Hinds series ECGJH coupling, 18" flexible length, Male connections both ends, Forged brass, 1/2" trade size
ECGJH118 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ECGJH coupling
Catalog Number
ECGJH118
UPC
782274253008
Product Length/Depth
21.75 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
2 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
Material
Forged brass
Flexible length
18"
Gender
Male connections both ends
Trade size
1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.