Eaton Crouse-Hinds series ECGJH coupling
ECGJH124 S516

ECGJH124 S516

Eaton Crouse-Hinds series ECGJH coupling, 24" flexible length, Male connections both ends, Stainless steel, 1/2" trade size
ECGJH124 S516 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ECGJH coupling
Catalog Number
ECGJH124 S516
UPC
782274667645
Product Length/Depth
27.75 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
1.53 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
Material
Stainless steel
Flexible length
24"
Gender
Male connections both ends
Trade size
1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.