知识搜索
下载文档 () / 20
动力,因我们而不同*

ECGJH133 S516

Eaton Crouse-Hinds series ECGJH coupling, 33" flexible length, Male connections both ends, Stainless steel, 1/2" trade size

常用规格

Product Name
Eaton Crouse-Hinds series ECGJH coupling
Catalog Number
ECGJH133 S516
UPC
782274712765
Product Length/Depth
36.75 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
2.35 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
Ingress protection (IP) ratings
IP66

Product specifications

Gender
Male connections both ends
Flexible length
33"
Trade size
1/2"
Material
Stainless steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。