知识搜索
下载文档 () / 20
动力,因我们而不同*

ECGJH136 S758

Eaton Crouse-Hinds series ECGJH coupling, 36" flexible length, Male connections both ends, Forged brass, Flexible PVC protective coating, 1/2" trade size

常用规格

Product Name
Eaton Crouse-Hinds series ECGJH coupling
Catalog Number
ECGJH136 S758
UPC
782274592862
Product Length/Depth
39.75 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
10.6 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III

Product specifications

Gender
Male connections both ends
Flexible length
36"
Trade size
1/2"
Material
Forged brass
Special features
Flexible PVC protective coating

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。