知识搜索
下载文档 () / 20
动力,因我们而不同*

ECGJH324

Eaton Crouse-Hinds series ECGJH coupling, 24" flexible length, Male connections both ends, Forged brass, 1" trade size

常用规格

Product Name
Eaton Crouse-Hinds series ECGJH coupling
Catalog Number
ECGJH324
UPC
782274779140
Product Length/Depth
29 in
Product Height
2.13 in
Product Width
2.13 in
Product Weight
4.9 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III

Product specifications

Gender
Male connections both ends
Flexible length
24"
Trade size
1"
Material
Forged brass

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。