Eaton Crouse-Hinds series ECHF flexible fixture support
ECHF14

ECHF14

Eaton Crouse-Hinds series ECHF flexible fixture support, 4" flexible length, 125 lb, Brass, Pendant mount, 1/2"
ECHF14 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ECHF flexible fixture support
Catalog Number
ECHF14
UPC
782274257303
Product Length/Depth
10 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
1.85 lb

产品规格

Material
Brass
Mounting Type
Pendant
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Flexible length
4"
Luminaire rated weight
125 lb
Nipple size
1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.