Eaton Crouse-Hinds series ECHF flexible fixture support
ECHF26

ECHF26

Eaton Crouse-Hinds series ECHF flexible fixture support, 6" flexible length, 125 lb, Brass, Pendant mount, 3/4"
ECHF26 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series ECHF flexible fixture support
Catalog Number
ECHF26
UPC
782274257709
Product Length/Depth
12.5 in
Product Height
2 in
Product Width
2 in
Product Weight
3 lb

产品规格

Material
Brass
Mounting Type
Pendant
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Flexible length
6"
Luminaire rated weight
125 lb
Nipple size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.