Eaton Crouse-Hinds series ECP enclosure
ECP040604

ECP040604

Eaton Crouse-Hinds series ECP enclosure, Rounded cover, 4-5/8" depth, 4" x 6" x 4", Copper-free aluminum, Bolt-on mounting feet
ECP040604 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP040604
UPC
662276309814
Product Length/Depth
8.34 in
Product Height
10.34 in
Product Width
6.13 in
Product Weight
16 lb

产品规格

Special features
Bolt-on mounting feet
Enclosure size
4" x 6" x 4"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Cover type
Rounded
Material
Copper-free aluminum
Depth
4-5/8 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.