Eaton Crouse-Hinds series ECP enclosure
ECP060806 ATEX

ECP060806 ATEX

Eaton Crouse-Hinds series ECP enclosure, Rounded cover, 6-5/8" depth, 6" x 8" x 6", Copper-free aluminum, ATEX certified, bolt-on mounting feet
ECP060806 ATEX - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP060806 ATEX
UPC
662276486256
Product Length/Depth
10.47 in
Product Height
12.47 in
Product Width
8.19 in
Product Weight
32 lb

产品规格

Special features
ATEX certified, bolt-on mounting feet
Enclosure size
6" x 8" x 6"
Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class II, Division 2
Class I, Division 2
Class I, Division 1
Class III
Class II, Division 1
NEMA Rating
3
4X
9
4
7
3R
Cover type
Rounded
Material
Copper-free aluminum
Depth
6-5/8 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.