Eaton Crouse-Hinds series ECP enclosure
ECP060806

ECP060806

Eaton Crouse-Hinds series ECP enclosure, Rounded cover, 6-5/8" depth, 6" x 8" x 6", Copper-free aluminum, Bolt-on mounting feet
ECP060806 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP060806
UPC
662276310926
Product Length/Depth
10.47 in
Product Height
12.47 in
Product Width
8.19 in
Product Weight
32 lb

产品规格

Special features
Bolt-on mounting feet
Enclosure size
6" x 8" x 6"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Cover type
Rounded
Material
Copper-free aluminum
Depth
6-5/8 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.