Eaton Crouse-Hinds series ECP enclosure
ECP081208

ECP081208

Eaton Crouse-Hinds series ECP enclosure, Rounded cover, 8-5/8" depth, 8" x 12" x 8", Copper-free aluminum, Bolt-on mounting feet
ECP081208 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP081208
UPC
662276311107
Product Length/Depth
12.5 in
Product Height
16.5 in
Product Width
10.38 in
Product Weight
56 lb

产品规格

Special features
Bolt-on mounting feet
Enclosure size
8" x 12" x 8"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Cover type
Rounded
Material
Copper-free aluminum
Depth
8-5/8 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.