Eaton Crouse-Hinds series ECP enclosure
ECP101006

ECP101006

ECP NEMA 7 ENCLOSURE 10X10X06
ECP101006 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP101006
UPC
662276308725
Product Length/Depth
14.66 in
Product Height
14.66 in
Product Width
8.56 in
Product Weight
52 lb

产品规格

Special features
Bolt-on mounting feet
Enclosure size
10" x 10" x 6"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Cover type
Rounded
Material
Copper-free aluminum
Depth
6-5/8 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.