Eaton Crouse-Hinds series ECP enclosure
ECP121208 S391

ECP121208 S391

Eaton Crouse-Hinds series ECP enclosure, Square cover, 9" depth, 12" x 12" x 8", Copper-free aluminum, NEMA 4X certification, tap-in mounting feet
ECP121208 S391 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP121208 S391
UPC
662276565203
Product Length/Depth
16.84 in
Product Height
16.84 in
Product Width
11.13 in
Product Weight
1 kg

产品规格

Special features
NEMA 4X certification, tap-in mounting feet
Enclosure size
12" x 12" x 8"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
9
3
3R
7
4
Cover type
Square
Material
Copper-free aluminum
Depth
9 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.