Eaton Crouse-Hinds series ECP enclosure
ECP121806

ECP121806

Eaton Crouse-Hinds series ECP enclosure, Square cover, 6-25/32" depth, 12" x 18" x 6", Copper-free aluminum, Tap-in mounting feet
ECP121806 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP121806
UPC
662276322189
Product Length/Depth
17.13 in
Product Height
23.13 in
Product Width
8.97 in
Product Weight
102 lb

产品规格

Special features
Tap-in mounting feet
Enclosure size
12" x 18" x 6"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Cover type
Square
Material
Copper-free aluminum
Depth
6-25/32 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.