Eaton Crouse-Hinds series ECP enclosure
ECP123608

ECP123608

Eaton Crouse-Hinds series ECP enclosure, Square cover, 8-15/16" depth, 12" x 36" x 8", Copper-free aluminum, Tap-in mounting feet
ECP123608 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP123608
UPC
662276322042
Product Length/Depth
17 in
Product Height
41.05 in
Product Width
11.92 in
Product Weight
247 lb

产品规格

Special features
Tap-in mounting feet
Enclosure size
12" x 36" x 8"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Cover type
Square
Material
Copper-free aluminum
Depth
8-15/16 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.