Eaton Crouse-Hinds series ECP enclosure
ECP141406

ECP141406

Eaton Crouse-Hinds series ECP enclosure, Square cover, 7" depth, 14" x 14" x 6", Copper-free aluminum, Tap-in mounting feet
ECP141406 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP141406
UPC
662276308749
Product Length/Depth
18.88 in
Product Height
18.88 in
Product Width
9.38 in
Product Weight
93 lb

产品规格

Special features
Tap-in mounting feet
Enclosure size
14" x 14" x 6"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Cover type
Square
Material
Copper-free aluminum
Depth
7 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.