Eaton Crouse-Hinds series ECP enclosure
ECP161606 MP S391

ECP161606 MP S391

Eaton Crouse-Hinds series ECP enclosure, Square cover, 7-9/16" depth, 16" x 16" x 6", Copper-free aluminum, Aluminum mounting plate installed, NEMA 4X certification, tap-in mounting feet
ECP161606 MP S391 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP161606 MP S391
UPC
662276358058
Product Length/Depth
20.95 in
Product Height
20.95 in
Product Width
9.8 in
Product Weight
131.63 lb

产品规格

Special features
Aluminum mounting plate installed, NEMA 4X certification, tap-in mounting feet
Enclosure size
16" x 16" x 6"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Division 1
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
9
3R
7
4
3
Cover type
Square
Material
Copper-free aluminum
Depth
7-9/16 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.