知识搜索
下载文档 () / 20
动力,因我们而不同*

ED2N2217X012EM1

Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent,3/4",Myers hubs,zinc,one entry at each end,2 ft,Polycarb lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Emergency battery back-up,one lamp,120-277 Vac,17W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent light fixture
Catalog Number
ED2N2217X012EM1
UPC
662276675209
Product Length/Depth
29 in
Product Height
5.6 in
Product Width
8.5 in
Product Weight
12.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lamp length
2 ft
Light type
T8 bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
No mounting style
Entry size
3/4"
Entry type
Myers conduit hubs, zinc, one entry at each end
Wattage
17W
Number of lamps
2-lamp
Material
Fiberglass-reinforced polyester
Lens material
Polycarbonate
Special features
Emergency battery back-up ballast, one lamp

导出产品规格