知识搜索
下载文档 () / 20
动力,因我们而不同*

ED2N22571012

Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent light fixture,3/4",Myers conduit hubs,zinc,one entry at each end,50/60 Hz,2 ft lamp,Polycarbonate lens,T5HO bi-pin,Fiberglass-reinforced polyester,2-lamp,Ceiling,120-277 Vac,24W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent light fixture
Catalog Number
ED2N22571012
UPC
662276633551
Product Length/Depth
29 in
Product Height
5.6 in
Product Width
8.5 in
Product Weight
9 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lamp length
2 ft
Light type
T5HO bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Ceiling
Entry size
3/4"
Entry type
Myers conduit hubs, zinc, one entry at each end
Wattage
24W
Number of lamps
2-lamp
Material
Fiberglass-reinforced polyester
Lens material
Polycarbonate

导出产品规格