Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent light fixture
ED2N42171112

ED2N42171112

Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent light fixture,3/4",Myers conduit hubs,stainless steel,one entry at each end,4 ft,Polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Ceiling,120-277 Vac,32W
ED2N42171112 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent light fixture
Catalog Number
ED2N42171112
UPC
662276645165
Product Length/Depth
53 in
Product Height
5.6 in
Product Width
8.5 in
Product Weight
17 lb

产品规格

Mounting
Ceiling
Wattage
32W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Entry size
3/4"
Entry type
Myers hubs, stainless steel, one entry at each end
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Polycarbonate
Light type
T8 bi-pin
Material
Fiberglass-reinforced polyester
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.