知识搜索
下载文档 () / 20
动力,因我们而不同*

ED2N42174112

Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent,3/4" Myers hubs,stainless steel,one entry at each end,4 ft,Polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Cable suspension eye bolts,120-277 Vac,32W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent light fixture
Catalog Number
ED2N42174112
UPC
662276445949
Product Length/Depth
53 in
Product Height
5.6 in
Product Width
8.5 in
Product Weight
16.1 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lamp length
4 ft
Light type
T8 bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Cable suspension eye bolts
Entry size
3/4"
Entry type
Myers hubs, stainless steel, one entry at each end
Wattage
32W
Number of lamps
2-lamp
Material
Fiberglass-reinforced polyester
Lens material
Polycarbonate

导出产品规格