Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent light fixture
ED2N42174113SWT

ED2N42174113SWT

Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent,3/4" Myers hubs,316 SS,1 entry each end,4 ft,Polycarb lens,T8 bi-pin,FRP,2-lamp,Internal safety disconnect switch,5-pole term block,Cable suspension eye bolt,120-277 Vac,32W
ED2N42174113SWT - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent light fixture
Catalog Number
ED2N42174113SWT
UPC
662276375413
Product Length/Depth
53 in
Product Height
5.6 in
Product Width
8.5 in
Product Weight
17 lb

产品规格

Mounting
Cable suspension eye bolts
Wattage
32W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Entry size
3/4"
Entry type
Myers hub, 316 stainless steel, one entry each end
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Polycarbonate
Light type
T8 bi-pin
Material
Fiberglass-reinforced polyester
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Special features
Internal safety disconnect switch, 5-pole terminal block
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.