Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent light fixture
ED2N42371222SWEM1LT2

ED2N42371222SWEM1LT2

Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluor,3/4",Plastic gland plate,2 entries each end,4 ft,Polycarb lens,T8 bi-pin,FRP,2-lamp,Internal safety discon switch,battery,1 lamp,2 5-pole term blocks,each end,Ceiling,120-277 Vac,36W
ED2N42371222SWEM1LT2 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent light fixture
Catalog Number
ED2N42371222SWEM1LT2
UPC
662276673908
Product Length/Depth
53 in
Product Height
5.6 in
Product Width
8.5 in
Product Weight
18.1 lb

产品规格

Mounting
Ceiling
Wattage
36W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Entry size
3/4"
Entry type
Gland plate, plastic, two entries at each end
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Polycarbonate
Light type
T8 bi-pin
Material
Fiberglass-reinforced polyester
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Special features
Internal safety disconnect switch, emergency battery back-up ballast, one lamp, lamps included, two 5-pole terminal blocks, one on each end
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.