| Product Name |
Eaton Crouse-Hinds series EDS manual motor starter control station
|
| Catalog Number |
EDS21100 0
|
| UPC |
782274456492
|
| Product Length/Depth |
3.5 in
|
| Product Height |
5.91 in
|
| Product Width |
5.06 in
|
| Product Weight |
7.9 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
Class II, Division 2 Class I, Division 1 Class II, Division 1 Class III |
| NEMA Rating |
7
3 9 |
| Configuration |
Two-pole
|
| Enclosure type |
With switch
|
| Horsepower |
1 hp
|
| Hub style |
With one 3/4" hub
|
| Material |
Feraloy iron alloy
|
| Number of gangs |
Single-gang
|
| Style |
Dead end
|
| Trade size |
3/4"
|