下载文档 () / 20
动力,因我们而不同*

EDS2130 SA

Eaton Crouse-Hinds series EDS snap switch control station, 20A, With switch, With one 3/4" hub, Copper-free aluminum, 1, Single-gang, Three-pole, 2, 120-277V, Dead end, 3-way, 3/4", 120-277 Vac

常用规格

Product Name
Eaton Crouse-Hinds series EDS snap switch control station
Catalog Number
EDS2130 SA
UPC
782274533971
Product Length/Depth
5.06 in
Product Height
5.875 in
Product Width
3.5 in
Product Weight
3.7 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Amperage Rating
20A
Enclosure type
With switch
Hub style
With one 3/4" hub
Material
Copper-free aluminum
Number of devices
1
Number of gangs
Single-gang
Number of poles
Three-pole
Number of pushbuttons
2
Primary voltage range
120-277V
Style
Dead end
Switch function
3-way
Trade size
3/4"
Voltage rating
120-277 Vac

导出产品规格