| Product Name |
Eaton Crouse-Hinds series EDS pushbutton control station
|
| Catalog Number |
EDS2190 SA S153 OP CL
|
| UPC |
662276685819
|
| Product Length/Depth |
3.5 in
|
| Product Height |
5.91 in
|
| Product Width |
5.81 in
|
| Product Weight |
3.83 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class III Class II, Division 2 Class II, Division 1 |
| NEMA Rating |
3
9 7 |
| Enclosure type |
With pushbuttons
|
| Indicating plate markings |
Open, Close
|
| Material |
Copper-free aluminum
|
| Normal position |
Two circuit universal
|
| Number of devices |
2
|
| Number of gangs |
Single-gang
|
| Number of pushbuttons |
2
|
| Style |
Dead end
|
| Trade size |
3/4"
|
| Voltage rating |
600 Vac
|
| Special features |
Lockout provision
|