| Product Name |
Eaton Crouse-Hinds series EDS combination pushbutton and pilot light control station
|
| Catalog Number |
EDS22868 J1 J3 LED SA ST SP
|
| UPC |
662276692794
|
| Product Length/Depth |
7.19 in
|
| Product Height |
5.91 in
|
| Product Width |
5.81 in
|
| Product Weight |
15.5 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class III
Class II, Division 2 Class I, Division 2 Class II, Division 1 Class I, Division 1 |
| NEMA Rating |
7
9 3 |
| Enclosure type |
With pushbuttons and pilot lights
|
| Indicating plate markings |
Stop, Start
|
| Material |
Copper-free aluminum
|
| Number of gangs |
Two-gang
|
| Number of pilot lights |
2
|
| Number of pushbuttons |
2
|
| Style |
Dead end
|
| Trade size |
3/4"
|
| Special features |
Red pilot light, green pilot light, LED
|