下载文档 () / 20
动力,因我们而不同*

EDS318 SA

Eaton Crouse-Hinds series EDS snap switch control station, 20A, With switch, With one 1" hub, Copper-free aluminum, 4, 1, Single-gang, Two-pole, 120-277V, Dead end, Two-pole, 1", 120-277 Vac

常用规格

Product Name
Eaton Crouse-Hinds series EDS snap switch control station
Catalog Number
EDS318 SA
UPC
782274535562
Product Length/Depth
5.06 in
Product Height
5.875 in
Product Width
3.5 in
Product Weight
4 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
Class I, Division 2
Class II, Division 2
NEMA Rating
7
9
3
Amperage Rating
20A
Enclosure type
With switch
Hub style
With one 1" hub
Material
Copper-free aluminum
Number of circuits
4
Number of devices
1
Number of gangs
Single-gang
Number of poles
Two-pole
Primary voltage range
120-277V
Style
Dead end
Switch function
Two-pole
Trade size
1"
Voltage rating
120-277 Vac

导出产品规格