| Product Name |
Eaton Crouse-Hinds series EDS manual motor starter control station
|
| Catalog Number |
EDSC21094 G25
|
| UPC |
782274905488
|
| Product Length/Depth |
3.5 in
|
| Product Height |
6.72 in
|
| Product Width |
5.06 in
|
| Product Weight |
8.02 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class III
Class II, Division 2 Class II, Division 1 Class I, Division 1 Class I, Division 2 |
| NEMA Rating |
9
7 3 |
| Configuration |
Two-pole
|
| Enclosure type |
With switch
|
| Horsepower |
1 hp
|
| Hub style |
With two 3/4" hubs
|
| Material |
Feraloy iron alloy
|
| Number of gangs |
Single-gang
|
| Style |
Through feed
|
| Trade size |
3/4"
|
| Special features |
With 3.88A GE heater
|