| Product Name |
Eaton Crouse-Hinds series EDS selector switch control station
|
| Catalog Number |
EDSC21273 S635 JG OF AU
|
| UPC |
782274599397
|
| Product Length/Depth |
3.5 in
|
| Product Height |
6.72 in
|
| Product Width |
5.44 in
|
| Product Weight |
8.7 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
Class II, Division 1 Class I, Division 1 Class III Class II, Division 2 |
| NEMA Rating |
9
3 7 |
| Enclosure type |
With selector switch
|
| Hub style |
With two 3/4" hubs
|
| Indicating plate markings |
Jog, Off, Auto
|
| Material |
Feraloy iron alloy
|
| Normal position |
3-position, 2-circuit
|
| Number of circuits |
2
|
| Number of devices |
1
|
| Number of gangs |
Single-gang
|
| Number Of Positions |
3
|
| Style |
Through feed
|
| Trade size |
3/4"
|
| Special features |
Mom. contact counter-clockwise
|