下载文档 () / 20
动力,因我们而不同*

EDSC218 GB

Eaton Crouse-Hinds series EDS snap switch control station, 20A, With switch, With two 3/4" hubs, Feraloy iron alloy, 1, Single-gang, Two-pole, 1, 120-277V, Class I, Division 1, Group B, Through Feed, Two-pole, 3/4", 120-277 Vac

常用规格

Product Name
Eaton Crouse-Hinds series EDS snap switch control station
Catalog Number
EDSC218 GB
UPC
782274035291
Product Length/Depth
5.06 in
Product Height
5.875 in
Product Width
3.5 in
Product Weight
7.38 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Amperage Rating
20A
Enclosure type
With switch
Hub style
With two 3/4" hubs
Material
Feraloy iron alloy
Number of devices
1
Number of gangs
Single-gang
Number of poles
Two-pole
Number of pushbuttons
1
Primary voltage range
120-277V
Style
Through feed
Switch function
Two-pole
Trade size
3/4"
Voltage rating
120-277 Vac
Special features
Class I, Division 1, Group B

导出产品规格