| Product Name |
Eaton Crouse-Hinds series FlexStation EDS back box
|
| Catalog Number |
EDSC271 S752
|
| UPC |
782274780733
|
| Product Length/Depth |
3.5 in
|
| Product Height |
8.88 in
|
| Product Width |
3.13 in
|
| Product Weight |
5.24 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
Class I, Zone 2 Class II, Division 1 Class II, Division 2 Class I, Zone 1 Class I, Division 1 Class III |
| NEMA Rating |
12
3R 7 9 |
| Material |
Feraloy iron alloy
|
| Number of gangs |
Single-gang
|
| Style |
Through feed
|
| Special features |
Exterior epoxy powder coat finish
|
| Trade size |
3/4"
|