| Product Name |
Eaton Crouse-Hinds series FlexStation EDS back box
|
| Catalog Number |
EDSC272 SA S752
|
| UPC |
662276289505
|
| Product Length/Depth |
7.19 in
|
| Product Height |
6.72 in
|
| Product Width |
3.06 in
|
| Product Weight |
0.5 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
Class I, Zone 2 Class II, Division 2 Class II, Division 1 Class III Class I, Division 1 Class I, Zone 1 |
| NEMA Rating |
7
3R 9 12 |