下载文档 () / 20
动力,因我们而不同*

EDSC3130 GB S752

Eaton Crouse-Hinds series EDS snap switch control station, 20A, With switch, With two 1" hubs, Feraloy iron alloy, 1, Single-gang, Three-pole, 120-277V, Group B; With external epoxy coating, Through Feed, 3-way, 1", 120-277 Vac

常用规格

Product Name
Eaton Crouse-Hinds series EDS snap switch control station
Catalog Number
EDSC3130 GB S752
UPC
662276652996
Product Length/Depth
5.06 in
Product Height
5.875 in
Product Width
3.5 in
Product Weight
7.9 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class III
Class I, Division 2
Class II, Division 2
Class I, Division 1
Class II, Division 1
NEMA Rating
7
9
3
Amperage Rating
20A
Enclosure type
With switch
Hub style
With two 1" hubs
Material
Feraloy iron alloy
Number of devices
1
Number of gangs
Single-gang
Number of poles
Three-pole
Primary voltage range
120-277V
Style
Through feed
Switch function
3-way
Trade size
1"
Voltage rating
120-277 Vac
Special features
Group B; With external epoxy coating

导出产品规格