下载文档 () / 20
动力,因我们而不同*

EDSX22471 J1 SA

Eaton Crouse-Hinds series EDSX combination pushbutton and pilot light control station, Copper-free aluminum, Two-gang, 1 pilot light, 2 pushbuttons, Gasketed, red pilot light, Dead end, 3/4", 600 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series EDSX combination pushbutton and pilot light control station
Catalog Number
EDSX22471 J1 SA
UPC
662277123648
Product Length/Depth
7.03 in
Product Height
3.06 in
Product Width
7.19 in
Product Weight
8.8 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class I, Division 2
Class III
Class I, Zone 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Enclosure type
With pushbuttons and pilot lights
Material
Copper-free aluminum
Number of gangs
Two-gang
Number of pilot lights
1
Number of pushbuttons
2
Style
Dead end
Trade size
3/4"
Voltage rating
600 Vac
Special features
Gasketed, red pilot light

导出产品规格