下载文档 () / 20
动力,因我们而不同*

EFA1414YXN

Eaton Crouse-Hinds series Raxton EF barrier fitting, Nickel plated brass, Male thread: M32 Metric, Female thread: M32 Metric, Male, Female

常用规格

Product Name
Eaton's Crouse-Hinds series Raxton EF barrier fitting
Catalog Number
EFA1414YXN
Product Length/Depth
61.3 mm
Product Height
54.553 mm
Product Width
47.244 mm
Product Weight
0.344 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
Type
Conduit
Application
Conduit
Material
Nickel plated brass
Male thread size
M32
Female thread size
M32
Male thread type
Metric
Female thread type
Metric
End 1 Gender
Male
End 2 Gender
Female
End 1 Type
Metric
End 2 Type
Metric

导出产品规格