下载文档 () / 20
动力,因我们而不同*

EFA1515YXN

Eaton Crouse-Hinds series Raxton EF barrier fitting, Nickel plated brass, Male thread: M40 Metric, Female thread: M40 Metric, Male, Female

常用规格

Product Name
Eaton's Crouse-Hinds series Raxton EF barrier fitting
Catalog Number
EFA1515YXN
Product Length/Depth
68.3 mm
Product Height
64.525 mm
Product Width
55.88 mm
Product Weight
0.599 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
Type
Conduit
Application
Conduit
Material
Nickel plated brass
Male thread size
M40
Female thread size
M40
Male thread type
Metric
Female thread type
Metric
End 1 Gender
Male
End 2 Gender
Female
End 1 Type
Metric
End 2 Type
Metric

导出产品规格