下载文档 () / 20
动力,因我们而不同*

EFACA18J106D132LH

Eaton FILM CAP EFACA, 180VAC, 10uF, J, 2LEADS, Size=32mmx37mmx22mm

常用规格

Product Name
Eaton EFACA metallized polypropylene film AC filtering capacitors
Catalog Number
EFACA18J106D132LH
UPC
197162040835
Product Length/Depth
32 mm
Product Height
22 mm
Product Width
37 mm
Product Weight
30.58 g
Compliances
RoHS Compliant

产品规格

Voltage rating
180 Vac
Irms
13 A
Peak current
750 A
Surge current
2250 A
Equivalent series resistance (ESR)
2.8 mΩ @ 10 kHz
Equivalent series inductance (ESL)
22 nH
Thermal resistance
31.7 °C/W
dv/dt
75 V/µs
Temperature rating
-55 °C to +105 °C
Size
32 mm x 22 mm x 37 mm
Grade
Automotive
THB Grade IIIB

导出产品规格